Download document () of 20
Access network power solutions

3G Access Power Solutions - APS3 - UL Series

The Eaton Access Power Solution APS3-400 series is a compact and scalable 19” sub-rack solution with an UL and FCC standards certifications. This makes it ideal for your low to medium power telecommunications applications which require compact, efficient and flexible DC power supplies with or without batteries.

AC Supply
120 V, 208-240 V
DC Output
43-57.5 V
Efficiency
> 96 % peak

High efficiency and easy-to-use system

The Eaton Access Power Solution 400 series has an easy plug-and-go rectifier set-up, fast on-line rectifier expansion (hot plug) and pre-configured software for quick and simple deployment. With up to 6 kW of power output, it features state-of-the-art 48 V Energy Saver (ES) Access Power Rectifiers for superior operating efficiency (>96 %). These make the APS3-400 series ideal for rapid deployment into customer facilities or enclosures.

Level up your experience with the SC300 system controller

The Eaton SC300 System Controller is an advanced control and monitoring solution for Eaton DC Power Solutions. Its features such as high-level communication capability, built-in intelligence, comprehensive alarm and system status notifications support you to minimize your operational expenses and optimize system performance under a wide range of environmental conditions.
Specifications

Technical Specifications

Input  
AC Supply Nominal: 120V, 208-240V
Operating Range: 90V – 275V 
Power Factor >0.99 (50 –100 % Output Current)
Efficiency APR48-3G : 92 % (50 – 100 % Output Current)
APR48-ES : >96 % peak
                    >95 % (20 % to 100% load, 230 Vac)
Total Harmonic Distortion <5 % THD from 50 % to 100 % at load.
Output  
DC Output Voltage Range 43-57.5V
DC Output power (maximum) APR48-3G : 120V AC:               3.3kW @ 48V
                     208-240V AC:       5.4kW @ 48V
APR48-ES : 120V AC:               3.45kW @ 48V
                     208-240V AC:       6kW @ 48V  
System  
System Controller SC300
DC Distribution Module 10-way circuit breakers (2 x Battery, 8 x Load).
Load circuit breakers: Heinemann AMIR Series 5A,10A, 20A, 30A, 40A, 50A, 70A, 80A, 100A.
Battery circuit breakers: Heinemann AMIR 100A or AMIP 120A
Communication Features USB direct10BaseT Ethernet*, TCP/IP*, SNMP*, ModbusTCP*, Modbus-RTU* and on board web server* RS232 to external PSTN or GSM modem (modem not included)
Low Voltage disconnect Battery disconnect: 200A  internal
Environmental  
Temperature Range Rated: -10°C – +50°C [14°F – +122°F]
Extended: -40°C – +65°C [-40°F – 149°F]
Mechanical  
Dimensions H,W,D 3U [5.25”, 133mm], 19” [483mm] mounting, 14” [356mm]*
Certifications  
All products comply with International Standards including UL (US and Canada) and FCC (Class B) Verification.