Download document () of 20

174185
Model code: ETN-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. Lock mechanism & IKA logo, spare part

General specifications

Product Name
Eaton xComfort IKA other accessory
Catalog Number
174185
Model Code
ETN-IKA
EAN
4015081706471
Product Length/Depth
20 mm
Product Height
85 mm
Product Width
18 mm
Product Weight
0.033 kg
Compliances
RoHS conform
Global Catalog
174185

Product specifications

Used with
Replacement interlock
IKA industrial distribution board
IKA professional distribution board
IKA standard distribution board
Spare parts
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.