Download document () of 20

178910
Model code: SK-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Empty terminal support for screw terminal SK

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
178910
Model Code
SK-KLV
EAN
4015081742271
Product Length/Depth
40.5 mm
Product Height
23.5 mm
Product Width
247 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Global Catalog
178910

Product specifications

Used with
Empty terminal support
KLV distribution board
Accessory consideration
KLV Accessories
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.