Download document () of 20

275450
Model code: KL-45

Eaton xEnergy Basic LV systems Low voltage switchgear. KL-45 terminal bar, 2 x 25 mm2 + 43 x 16 mm2, max. 63 A

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275450
Model Code
KL-45
EAN
4015082754501
Product Length/Depth
8 mm
Product Height
10 mm
Product Width
330 mm
Product Weight
0.19 kg
Compliances
RoHS conform
Certifications
CE
Global Catalog
275450

Product specifications

Used with
Individual KL screw terminal
Accessory consideration
BF flat distribution board
Type
  • Additional equipment
  • BF flat distribution board
Accessory/spare part type
General
Color
Other
Nominal current
63 A
Number of poles
Single-pole
Connection type
Clamp
Screwing
Material
Metal
Housing material
Brass
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Terminal capacity
25 mm² (2x) + 16 mm² (43x)
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
25 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
43
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Export product specification