Download document () of 20

183408
Model code: IZMX16N4-P08W-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 4p, 800A, 50 kA, P measurement, IEC, Withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183408
Model Code
IZMX16N4-P08W-1
EAN
4015081791446
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
IEC
IEC/EN 60947
RoHS conform

Export product specification