Download document () of 20

199388
Model code: DC1-S24D3FN-A6SOE1

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.37 kW, IP66/NEMA 4X, Radio interference suppression filter, 7-digital display assembly, Local controls, Additional PCB protection, UV resistant, FS1

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199388
Model Code
DC1-S24D3FN-A6SOE1
EAN
4015081977772
Product Length/Depth
162 mm
Product Height
232 mm
Product Width
161 mm
Product Weight
2.5 kg
Certifications
CUL
EAC
CE
UkrSEPRO
UL File No.: E172143
CE marking
IEC/EN 61800-2
IEC/EN 61800-3
UL 508C
IEC/EN 61800-5-1
UL Category Control No.: NMMS, NMMS7
UL
UL Listed
UL report applies to both US and Canada
RCM
CSA-C22.2 No. 14
IEC/EN61800-5
RoHS, ISO 9001
Certified by UL for use in Canada

Features & Functions

Features
Parameterization: Fieldbus
Parameterization: drivesConnect
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Fitted with:
Local controls
UV resistance
7-digital display assembly
PC connection
Radio interference suppression filter
Control unit
Additional PCB protection
IGBT inverter
Internal DC link

General

Cable length
75 m, unscreened, maximum permissible, Motor feeder
50 m, screened, maximum permissible, Motor feeder
C3 ≤ 25 m, maximum motor cable length
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
C1 ≤ 1 m, maximum motor cable length
C2 ≤ 5 m, maximum motor cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
Communication interface
CANopen®, built in
OP-Bus (RS485), built in
SmartWire-DT, optional
Modbus RTU, built in
Connection to SmartWire-DT
No
Degree of protection
NEMA 4X
IP66
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Frame size
FS1
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
EtherNet/IP
MODBUS
CAN
Other bus systems
Radio interference class
C1: for conducted emissions only
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
97 % (η)
Input current ILN at 150% overload
6 A
Leakage current at ground IPE - max
2.49 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
U/f control
PM motors
Sensorless vector control (SLV)
BLDC motors
Synchronous reluctance motors
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
230 V AC, single-phase
240 V AC, single-phase
Overload current IL at 150% overload
6.45 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie)
4.3 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
230 V AC, 1-phase
240 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 % IH
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.3 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
4.3 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.5 HP

Apparent power

Apparent power at 230 V
0.99 kVA
Apparent power at 240 V
1.03 kVA

Braking function

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.