Download document () of 20

9PXEBM180RT3UG2
Model code: Eaton 9PX EBM 180V RT3U G2

Eaton 9PX Gen2 extended battery module (EBM), 180V, Rack/tower, 3U, Rack-mounting kit included

General specifications

Product Name
Eaton 9PX Gen2 Extended battery module (EBM)
Catalog Number
9PXEBM180RT3UG2
Model Code
Eaton 9PX EBM 180V RT3U G2
EAN
3553340710636
Product Length/Depth
636 mm
Product Height
130 mm
Product Width
440 mm
Product Weight
65.7 kg
Warranty
2 year
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
cULus
UKCA
Cm
Ukr
RCM
Global Catalog
9PXEBM180RT3UG2

Product specifications

Form factor
Rack/tower
Rack size
3U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
Rack mounting kit
Yes
Package contents
  • Extended battery module (EBM)
  • EBM power cable (0,33m)
  • EBM detection cable
  • Rack-mounting kit with brackets and slides for EBM
  • Link plate
  • Quickstart guide
  • Safety instructions
Type of Accessory
Battery/accumulator
Used with
9PX Gen2 5/6KVA
Battery type
Sealed, lead-acid

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.