Download document () of 20

E1015-8336K

Eaton Crouse-Hinds series Cam-Lok J Series E1015 plug, Up to 150A continuous, #8-#4 AWG, White, Set screw, Brass contacts, Female, Thermoplastic elastomer (TPE), Single packaged unit, Non-vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1015 plug
Catalog Number
E1015-8336K
UPC
662275872838
Product Length/Depth
4.61 in
Product Height
0.86 in
Product Width
0.86 in
Product Weight
0.3 lb
Global Catalog
E1015-8336K

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Special features
Single packaged unit
Type
Non-vulcanized
Amperage Rating
Up to 150A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
#8-#4 AWG
Connection type
Set screw
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.