Knowledge Search
Download document () of 20

MNL100-0012
Model code: MNL.100.10VG.30.E.P.-.G.5.-.S2.AOR.5,0.P.-.5.-.S2.AOR.5,0.P.-

Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.G.5.-.S2.AOR.5,0.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)

General specifications

Product Name
Eaton MNL Medium Pressure Filter
Catalog Number
MNL100-0012
Model Code
MNL.100.10VG.30.E.P.-.G.5.-.S2.AOR.5,0.P.-.5.-.S2.AOR.5,0.P.-
Product Length/Depth
84 mm
Product Height
380.75 mm
Product Width
80.01 mm
Product Weight
3.31 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Product specifications

Connection type
G 1" threaded
Design
Single open end
Filter type
In-line Filter
High pressure filter
Material
Aluminium
Carbon steel
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.