Photo is representative
Download
Product Name |
Eaton emergency lighting accessories recess base
|
Catalog Number |
NEXI-RB
|
EAN |
3660191600525
|
Product Length/Depth |
285 mm
|
Product Height |
44 mm
|
Product Width |
109 mm
|
Product Weight |
0.1 kg
|
Certifications |
CE marking
|
Global Catalog |
NEXI-RB
|
Color |
White
|
Type Of Accessory |
Installation housing
|
Material |
Plastic
|
Diameter |
99999 in
|
Product branding |
Eaton
|
Compatibility |
NexiLite
NexiTech |