Download document () of 20

PVML-11-J-R1-G-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type I, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 92W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-11-J-R1-G-UNV1
UPC
662276910959
Product Length/Depth
15.07 in
Product Height
12.85 in
Product Width
11.62 in
Product Weight
22.7 lb
Global Catalog
PVML-11-J-R1-G-UNV1

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
320W HID
Guard type
Wire
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type I
Power factor
> 0.90
Trade size
1-1/2"
Lumens
11000
Wattage
92W
Mounting Method
Stanchion 25° angled
Frequency rating
50/60 Hz
Lumens per watt
75
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification