Download document () of 20

U026-15M

USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U026-15M
UPC
037332199768
Product Length/Depth
11.8 in
Product Height
0.5 in
Product Width
9.4 in
Product Weight
1.2 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
U026-15M

Product specifications

Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Provides up to 250mA of power to connected device
Built-in booster for peak USB 2.0 signal quality
Adds 15M (49.21-ft.) to existing USB device cable
Backward compatible with previous USB generations
Supports data transfer rates up to 480 Mbps
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 167°F (-10° to 75°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
49.2 Foot
Power Consumption (Watts)
0.2 W
BTUs
0.68 BTU/Hr
Cable Type
Active
Material
ABS, PVC
Power Provided to Connected Device(s)
0.25A Output per USB port
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification