2-Port RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M)
Product Name |
Eaton Tripp Lite series network adapter
|
Catalog Number |
U208-002-IND
|
UPC |
037332205995
|
Product Length/Depth |
1.7 in
|
Product Height |
0.9 in
|
Product Width |
4.2 in
|
Product Weight |
0.4 lb
|
Compliances |
FCC Compliant
RoHS CE Marked REACH |
Global Catalog |
U208-002-IND
|
Application |
|
Relative Humidity |
5% to 90% RH, Non-Condensing
|
Color |
Black
|
Connector Plating |
Nickel
|
Product Features |
Driver Required
Industrial Grade Bus Powered |
USB Specification |
USB 2.0 (up to 480 Mbps)
|
Product Highlights |
Auto-detects and -switches RS-422 and RS-485 serial devices
Compatible with Windows, Mac and Linux—works with most computers Independent DIP switch controls provide easy port configuration USB-powered, so no bulky or obtrusive external power supply is required Automatically reassigns COM values to each port to avoid additional configuration |
Contact Plating |
Gold
|
SideA Connector1 |
USB B (FEMALE)
|
SideB Connector1 |
DB9 (MALE)
|
Operating Temperature |
32° to 104°F (0° to 40°C)
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Storage Temperature Range |
14° to 131°F (-10° to 55°C)
|
SideB Connector3 |
DB9 (MALE)
|
Number of Ports |
2
|
Power Consumption (Watts) |
4.5 W
|
BTUs |
15.4 BTU/Hr
|
LED Indicators |
Green (Serial Data Received), Yellow (Serial Data Sent)
|
Material |
Steel (Galvanized Cold Rolled)
|