Knowledge Search
Download document () of 20
We make what matters work*

BECOCEL 100

BECOCEL filter cellulose is a highly pure cellulose fiber material in graduated fiber lengths and finely fibrillated. Its fiber structure forms a loose but reinforced filter cake having an enhanced contaminant holding capacity. BECOCEL filter cellulose can be used as the only filter aid, or can be added to other filter aids.

BECOCEL 100 high pure filter cellulose is very finely processed and is used for economical precoat filtration in many applications in the food manufacturing and chemical industry.

Filter Material
Highly pure cellulose fiber material
Application
Pre-Coat Filtration
Filtration Grade
Fine

Core features

  • Ultrafine particles of inorganic aids are retained
  • Due to the reinforcing effect of BECOCEL filter cellulose fibers, the formation of “cracks“and “pittings“ in the filter cake are avoided
  • Pressure surges are compensated
  • Throughput and filtration cycles are increased
  • Shorter cleaning cycles of filter equipment
  • Optimum filtrate clarity
  • Small damaged patches in the filter cake supporting media are bridged
  • Service live of the support sheets (BECO® ENDURA®) is considerable extended
  • Non-polluting waste disposal
Specifications
BECOCEL filter cellulose Bulk density
lb/gal (g/l)
Structure Quantity approx.
required*
lb (g)
100 1.4-1.9
(165-225)
powder 0.9 (430)
150 1.25-1.5
(150-180)
powder 0.7 (340)
250 0.9-1.25
(110-150)
powder 0.6 (310)
2000 0.1-0.5
(10-60)
fibrous 0.2 (100)
* for 0.4 in (1 mm) coat thickness and 10.76 ft² (1 m²) filter area
Download Links
X
Download Close