Knowledge Search
Download document () of 20
We make what matters work*
Filter aids

BECOCEL 2000

BECOCEL filter cellulose is a highly pure cellulose fiber material in graduated fiber lengths and finely fibrillated. Its fiber structure forms a loose but reinforced filter cake having an enhanced contaminant holding capacity. BECOCEL filter cellulose can be used as the only filter aid, or can be added to other filter aids.

BECOCEL 2000 filter cellulose has long fibers and is used for clarification of very polluted liquids; particularly suitable as pressing and draining aid for lees and sludge dehydration.

Filter Material
Highly pure cellulose fiber material
Application
Pressing and draining aid
Filtration Grade
Long fibered

Core features

  • The reinforcing effect of BECOCEL filter cellulose prevents crack formation in the filter cake
  • Shorter cleaning cycles of the filter equipment
  • Pressing times are reduced by up to 50%
  • Increased liquid quantity
Specifications
BECOCEL filter cellulose Bulk density
lb/gal (g/l)
Structure Quantity approx.
required*
lb (g)
100 1.4-1.9
(165-225)
powder 0.9 (430)
150 1.25-1.5
(150-180)
powder 0.7 (340)
250 0.9-1.25
(110-150)
powder 0.6 (310)
2000 0.1-0.5
(10-60)
fibrous 0.2 (100)
* for 0.4 in (1 mm) coat thickness and 10.76 ft² (1 m²) filter area
Download Links
X
Download Close