Download document () of 20
We make what matters work*

FT90 Soft Start - EPCT Fire

The FT90 LMR Soft Start Transfer Switch Controller incorporates a solid-state starter which provides a step-less, smooth current ramp to the motor. This characteristic eliminates current surges and mechanical torque transients. A soft stop feature allows for smooth deceleration of the motor thus eliminating water hammer throughout the cycle. All Eaton FT Series controllers are supplied as Dual Utility controllers and meet FM 1321 / 1323 approvals.

Features

7” Color Touchscreen

  • 800x480, high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB Port

  • Downloads history, statistics, configuration, diagnostics, and startup files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional Boards

  • Relay board provides four (4) One Form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm outputs
Specifications
Download Links
X
Download Close