Download document () of 20
We make what matters work*
Fire pump controllers

OCPD – Overcurrent Protection Device

The OCPD provides an upstream means of disconnecting the incoming power from electric fire pump controllers (FPC). By utilizing the OCPD, the FPC can be fully isolated for additional site personnel safety. Installation of the OCPD mitigates any arc flash risk in the fire pump controller. The OCPD is acceptable for installation in the USA and is UL listed for fire pump service per the requirements of NFPA 20 section 9.2.3.4.1 and NEC (NFPA 70) section 695.4(B)(2)(a)(2) along with the requirements for the alternative (Source 2) circuit NEC (NFPA 70) section 695.3(F)(2).

Features

  • Enclosures
    The OCPD come standard with UL type 2 (drip-proof) enclosures.
  • Flange mounted disconnect
    Eaton’s flange mounted disconnect that is lockable in both the open (OFF) and closed (ON) positions
  • Lockable latches
    The enclosure features lockable quarter-turn handles on the Size 2-3, and Size 5 enclosures; reference the dimensional drawings for more information. The Size 6 enclosure uses a key lock handle.
  • Service entrance rated
    Suitable for use as service entrance equipment in the USA.
Specifications
Download Links
X
Download Close