Knowledge Search
Download document () of 20
Low-voltage transformers

General purpose encapsulated (potted) transformers

Eaton’s EP (single-phase) and EPT (three-phase) general purpose encapsulated dry-type transformers are of the two-winding type, encapsulated (potted) in a mix of epoxy coated sand and gravel, and are available in a wide variety of primary and secondary voltage combinations. General purpose encapsulated transformers are designed, manufactured and tested in accordance with all of the latest applicable ANSI, NEMA and IEEE standards, and are designed for continuous operation at rated kVA.
Voltage class
600V
Ratings
Single-phase
0.050 37.5 kVA

Three-phase
3.0 – 75.0 kVA
Winding conductor
Aluminum or copper

Core features

  • Encapsulated transformers are specifically excluded from the scope of U.S. DOE energy efficiency requirements
  • Encapsulated transformers are available  in aluminum or copper windings
  • Standard 115°C temperature rise; 80°C optional. Insulation class 180°C
  • Optional low-sound 3dB and 5dB below NEMA ST-20 standard
  • Available in 60 and 50 Hz
  • Standard NEMA 3R enclosures
  • Cores are grounded with a copper lead

Transformers Flex Center custom solutions

Learn how our Transformer Flex Center can help you meet unique general-purpose and distribution transformer needs that cannot be met with standard offerings

U.S. Department of Energy’s 2016 transformer efficiency changes

Discover the impact on inrush current for low-voltage dry-type transformers

Important aspects of dry-type distribution transformers

Explore best practices for the installation and inspection of dry-type distribution and power transformers

You may also be interested in

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close