Knowledge Search
Download document () of 20
Contactors and starters

XT IEC safety contactors

Enhanced safety for machinery controls

Providing enhanced levels of safety, XTSE contactors integrate to applications to not only achieve the highest safety circuits but provide additional levels of protection that reinforce end-user safety. XTSE contactors stand out, and so do our customers who use them.

Core features of XT IEC safety contactors

  • Safe status monitoring of the contactor (inspection window) – manual activation is not possible
  • Rated for highest safety circuits (Cat 4, PL e, SIL 3)
  • Reliable and self-monitoring machine-control circuits
  • Interlocking opposing contacts, in line with IEC 60947-5-1, Annex L
  • Mirror contacts in line with IEC 60947-4-1, Annex F
  • Highlighted in yellow (RAL1004)
  • Reliable screw terminals
  • Integrated contactor and auxiliary contact design
  • SUVA – certified

Learn more about contactors

Watch the following videos from this playlist

  • Ask the Experts - Differences among XT, IEC and DP contactors
  • Contactors explained

    Download Links
    X
    Download Close