Knowledge Search
Download document () of 20
Medium-voltage motor control systems

Ampgard 15 kV medium-voltage motor control

Ampgard medium-voltage starters are the ultimate in motor control, performance, reliability and protection.  Eaton offers a complete line of full voltage and reduced voltage starter types. This broad selection of medium-voltage control supports a wide range of industrial applications including pulp and paper, water and wastewater, oil and gas and HVAC.

Voltage Class
15 kV
Horsepower
up to 7500 Hp
Main Bus Rating
up to 3000 A

Core features

  • Designed and tested to meet UL® 347
  • Outfitted with Eaton’s Type SL vacuum contactors - the industry’s highest interrupting ratings
  • Proven durability with a long-life isolation switch rated for 10,000 mechanical operations
  • Top-mounted main bus for convenient installation and maintenance
  • Starter types include full voltage non-reversing (FVNR), reduced voltage reactor (RVR), reduced voltage autotransformer (RVAT) 
  • Available with Eaton EMR series of motor protection relays for comprehensive and safe motor monitoring and starting control

See Eaton's full medium-voltage control assemblies portfolio

Start your 15kV motor with a product specifically designed for motor application

Traditionally 15 kV motors have been started with medium-voltage breakers. Now you can start your motor with a vacuum starter, saving space while reducing maintenance requirements.

Remote operator for enhanced safety

The Ampgard Remote Operator (ARO) for the starter isolation switch when mounted on the front of the starter allows personnel to safely open and close the switch from outside the arc flash boundary.

Integrated control gear streamlines multi-configuration lineups

Combine Eaton’s Ampgard motor starters with SC9000 medium-voltage drives across a common bus into a compact and economical integrated assembly.

Ampgard, the name motor applications rely on

Eaton has been an industry leader for more than 50 years, providing UL 347 certified medium-voltage control. When it comes to controlling and protecting medium-voltage motors, the Ampgard family is the premier high-performance choice.
Specifications

RATINGS

POWER RATING                         100-7500 Hp
INPUT VOLTAGE RATING 7200-13800 V
BASIC IMPULSE LEVEL (BIL) 75 kV / 95 kV BIL
INTERRUPTING RATING 50 kA rms symmetrical
AMBIENT TEMPERATURE 0 to 40 degrees C

Standards

UL                                                                                        347
NEMA ICS3
CSA C22.2
THIRD PARTY RECOGNITION/APPROVAL UL/cUL available for most configurations
SEISMIC QUALIFICATION IBC

Enclosure

ENCLOSURE TYPE                                                                                         
NEMA 1, NEMA 12, NEMA 3R                                 
ACCESSIBILITY
Front                                                                  
INDOOR SECTION DIMENSIONS (TYPICAL)
36"w x 30"d x 92"h
BUS INSULATION Heat shrink sleeve
BUS SUPPORTS Glass polyester

DEVICES

SWITCHING DEVICE                                           
Vacuum contactor (300A)          
CONTACTOR CONNECTION
Stab
FUSE MOUNTING Bolted
Download Links
X
Download Close