Eaton's Cooper Power series PEAK substation transformer is filled with FR3 dielectric fluid and is uniquely designed to manage increased loads and temporary overload capacity without loss of life expectancy compared to mineral oil-filled alternatives. Offering the ability to operate beyond full rated load from 12% to 22%, the transformer’s smaller, lighter footprint further enhances value.
Cargill's FR3 dielectric fluid provides superior transformer performance, safety and environmental friendliness.
Base kVA at 75 AWR |
300 kVA to 12,000 kVA |
kVA increase at 65/75 AWR |
+12% (max rating up to 13,440 kVA) |
kVA increase at 55/75 AWR |
+22% (max rating up to 14,640 kVA) |
Primary voltage |
2400 V to 46,000 V |
Secondary voltage |
120 V to 24,940 V |
Basic Impulse Level (BIL) |
30kV to 250kV |
Additional forced-air ratings |
+15%, +25%, +33% to base kVA |
ANSI/IEEE |
C57.154, C57.12.00 and C57.12.36 |
CSA |
C88-M90 |
NEMA (sound level) |
NEMA TR-1 |
Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
Layout |
Cover or sidewall terminals |
Air terminal chambers |
Three-point latching and padlock system with recessed penta-head bolts |
Close-coupling |
Standard flanges and throats |
Specialty coordination |
Custom gear connections |
Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction) |
Material |
Mild or stainless steel (304L) |
Enclosure environment |
Indoor and outdoor |
Distribution/small power transformer |
Substation style transformers |
Install location |
Indoor and outdoor |
Power direction |
Step-down and step-up |
Specialty designs |
Motor loads, harmonics, rectifier duty, K-factor and more |