Eaton's Cooper Power series PEAK three-phase pad-mounted transformer is filled with FR3 dielectric fluid and is uniquely designed to manage increased loads and temporary overload capacity without loss of life expectancy compared to mineral oil-filled alternatives. Offering the ability to operate beyond full rated load from 12% to 22%, the transformer’s smaller, lighter footprint further enhances value.
Cargill's FR3 dielectric fluid provides superior transformer performance, safety and environmental friendliness.
| Base kVA at 75 AWR |
45 kVA to 12,000 kVA |
| kVA increase at 65/75 AWR |
+12% (max rating up to 13,440 kVA) |
| kVA increase at 55/75 AWR |
+22% (max rating up to 14,640 kVA) |
| Primary voltage |
2400 V to 46,000 V |
| Secondary voltage |
120 V to 14,400 V |
| Basic Impulse Level (BIL) |
30 kV to 250 kV |
| Additional forced-air ratings |
+15%, +25%, +33% to base kVA |
| ANSI/IEEE |
C57.154, C57.12.00 and C57.12.34 |
| CSA |
C227.4 |
| NEMA (sound level) |
NEMA TR-1 |
| Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
| Layout |
Compartmental type |
| Tamper resistance |
Three-point latching and padlock system with recessed penta-head bolts |
| Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless constructioni) |
| Material |
Mild or stainless steel (304L) |
| Enclosure environment |
Outdoor |
| Insulating medium |
Air |
| Distribution transformer |
Three-phase pad-mounted |
| Install location |
Outdoor |
| Power direction |
Step-down and step-up |
Product advisory