Download document () of 20
  • TOLCO Fig. 29 double offset hanger and restrainer

    The TOLCO Fig. 29 is designed as a hanger and restrainer for CPVC applications such as plastic fire sprinkler pipe.

TOLCO Fig. 29 double offset hanger and restrainer for CPVC plastic pipe & IPS steel pipe

The TOLCO Fig. 29 is designed as a hanger and restrainer for CPVC applications such as plastic fire sprinkler pipe. It provides a double offset from mounting surface to help eliminate abrasion, plus its unique design eliminates the need for wood block extension, allowing for retrofit attachment of hanger to the sprinkler pipe.

And now, in addition to the existing ¾" and 1" sizes, the Fig. 29 includes a 1-1 /4" solution to round out the Fig. 29 product size offering. The addition of the 1-1 /4" size provides hanger and restrainer solutions for larger size CPVC pipe installations and projects leading to gained efficiency and cost savings.

tolco-figure29-solo-side.jpg

Features and benefits

  • Offset edge helps eliminate abrasion
  • Attaches easily to wood structure
  • Thumb tab provides protection to restrain pipe in rough job site conditions but is not required to be bent for listed installation.
  • Can be used as a single offset hanger by aligning “dimples” with top of mounting surface and utilizing two fasteners in two of the three holes provided
  • Attaches easily to wood structure with two special #10 x 1" hex head self-threading screws furnished with product
  • Ideal for mechanical, plumbing and fire sprinkler application

Specifications 

  • Pipe size range: Available in 3 /4" (20mm), 1" (25mm), and 11 /4" (32mm)
  • Material finish: Pre-galvanized steel offers corrosion resistance

Certifications and approvals

  • Approved by Underwriters Laboratories; Listed in the USA (UL) and Canada (cUL) as a hanger and restrainer to support thermoplastic fire sprinkler systems  (Not UL or cUL listed for use with metallic pipe)
  • Meets or exceeds requirements of NFPA 13, 13R and 13D
tolco-fig-29-installed-1-500x500.jpg
tolco-figure-29-solo-side-2-rotated-500x500.jpg

Additional resources