Download document () of 20
We make what matters work*

000698

Eaton Moeller series TM Step switch, 10 A, Center mounting, 3 contact unit(s), Contacts: 6, Maintained, 0-3, Design: 8261

General specifications

Product Name
Eaton Moeller® series TM Step switch
Catalog Number
000698
EAN
4015080006985
Product Length/Depth
98 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.053 kg
Certifications
IEC/EN 60947-3
VDE 0660
IEC/EN 60947
UL File No.: E36332
CE
CSA
UL report applies to both US and Canada
Certified by UL for use in Canada
UL
UL 508
UL Category Control No.: NLRV
CSA-C22.2 No. 94
IEC/EN 60947-5-1
CSA-C22.2 No. 14-05

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.