Download document () of 20
We make what matters work*

004436

Eaton Moeller® series T3 Main switch, T3, 32 A, rear mounting, 6 contact unit(s), 11-pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
004436
EAN
4015080044369
Product Length/Depth
179 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.383 kg
Certifications
IEC/EN 60947-3
UL
UL 60947-4-1
UL File No.: E36332
VDE 0660
CSA File No.: 012528
IEC/EN 60204
CE
CSA
CSA-C22.2 No. 94
CSA Class No.: 3211-05
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification