Download document () of 20
We make what matters work*

005828

Eaton Moeller series T3 Step switch, 32 A, Flush mounting, 9 contact unit(s), Contacts: 18, Maintained, 1-6, Design: 15153

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
005828
EAN
4015080058281
Product Length/Depth
171 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.486 kg
Certifications
IEC/EN 60947-3
UL File No.: E36332
CSA
CSA-C22.2 No. 94
IEC/EN 60947
UL 60947-4-1
UL Category Control No.: NLRV
CE
IEC/EN 60204
UL
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification