Download document () of 20
We make what matters work*

007280

Eaton Moeller® series P3 On-Off switch, P3, 100 A, flush mounting, 3 pole + N, Emergency switching off function, with red thumb grip and yellow front plate

General specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
007280
EAN
4015080072805
Product Length/Depth
100 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.4 kg
Certifications
IEC/EN 60947
CE
CSA Class No.: 3211-05
CSA
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL File No.: E36332
CSA-C22.2 No. 94
IEC/EN 60204
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA File No.: 012528
UL
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification