Download document () of 20
We make what matters work*

013151

Eaton xEnergy Safety Ci LV systems LV switchgear. Meter enclosure, HxWxD=250x375x175mm, IP65

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure rail
Catalog Number
013151
EAN
4015080131519
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
4.027 kg
Compliances
RoHS conform

Product specifications

Special features
Meter rail to DIN 43853 including meter fixing screws and nuts Metric cable entry knockouts in all sides Fixing straps for wall fixing Sealable cover fasteners
Type
Ci insulated enclosure Meter enclosures Prepared enclosures
Features
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Mounting plate
Accessory/spare part type
Meter rail
Meter enclosures
Degree of protection
Other
IK10
IP65
Enclosure material
Plastic
Surface protection
Other
Circuit integrity
Other
Unit type
Complete housing
Built-in depth
150 mm
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
22 W
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
19 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
21 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
20 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
17 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
19 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
45 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
39 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
42 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
41 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
34 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
38 W
Color
Gray
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Optional
None
Transparent
Number of openings (flange plates)
4
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Width in number of modular spacings
15
Mounting method
Surface mounted (plaster)
Number of rows
0
Functions
Extension possible
Protection class
II
Number of modules
1
Internal depth
150 mm
Mounting depth
136 mm
Nominal current
1600 A
Number of conduit inlets
76
Suitable for
Outdoor use
Lightning protection
Enclosure material quality
Other
Type of coating
Other

Export product specification