Download document () of 20
We make what matters work*

022264

Eaton Moeller® series P3 Main switch, P3, 63 A, flush mounting, 3 pole, 1 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
022264
EAN
4015080222644
Product Length/Depth
128 mm
Product Height
102 mm
Product Width
87 mm
Product Weight
0.466 kg
Certifications
IEC/EN 60204
UL Category Control No.: NLRV
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CE
CSA
UL
CSA File No.: 012528
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60947-3
UL File No.: E36332
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.