Download document () of 20
We make what matters work*
Discontinued

022700

Eaton Distribution parts. Fuse base, 63A, 690 V, DIII/E33, fitted screw, FORMP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
022700
EAN
4015080227007
Product Length/Depth
80 mm
Product Height
79 mm
Product Width
45 mm
Product Weight
0.15 kg
Compliances
DIN 49327 (gauge ring system)
DIN 49524 (gauge ring system)
CEE 16 (fuse bases: S27(-1), S33(-1))
VDE 0636 (protective covers)
DIN 49326 (gauge ring system)
DIN 49510 (RS27 (33)-3/FORMP gauge screw system)
VDE 0636 (fuse bases: S27(-1), S33(-1))
RoHS conform

Product specifications

Used with
Fuse bases
Fuse bases 1 pole
Amperage Rating
63 A
Number of poles
Single-pole
Ambient operating temperature details
-5 °C - 25 °C (40 °C, where annual and 24-hour mean value ≦ 35 °C)
Voltage rating at AC
  • 660 V AC
  • 690 V AC
  • Contacts: 690 V AC
  • Relay contacts: 660 V AC at AC-15
  • Relay contacts: 690 V AC at AC-15
Rated operational voltage (Ue) - max
690 V
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at rated uninterrupted current lu
7.5 W
Rated uninterrupted current (Iu)
63 A
Construction size
DIII
Mounting position
As required
Creepage and clearance distances
VDE 0636 Part 31 (Standard)
Material
Plastic
Fuse cartridge
DIII, E33
Mounting method
Screw
Rated operation current (Ie)
63 A
Voltage rating
690 V
Type
  • Fuse bases
  • Fuse bases 1 pole
Special features
  • For gauge ring (gauge screw:/FORMP)
  • Gauge rings/gauge screws, fuse-links and fuse caps not included as standard
  • Load carrying capacity of fuse enclosures taking into account the derating factors to IEC/EN 60439 and VDE 0660 Part 500 and Part 504, and the cross-sections of the incoming cable.
  • Screw fixing (holes for M4 screws)
Model
Fitted screw
Terminal capacity (solid wire)
2.5 mm² - 16 mm²
2.5 mm² - 16 mm² at box terminal
Terminal capacity (stranded cable)
1.5 mm² - 25 mm² with ferrule

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.