Download document () of 20
We make what matters work*

039243

Eaton Moeller® series P3 On-Off switch, P3, 63 A, service distribution board mounting, 3 pole, 1 N/O, 1 N/C, Emergency switching off function, with red thumb grip and yellow front plate

General specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
039243
EAN
4015080392439
Product Length/Depth
87 mm
Product Height
83 mm
Product Width
87 mm
Product Weight
0.327 kg
Certifications
CE
CSA File No.: 012528
UL 60947-4-1
CSA Class No.: 3211-05
CSA
IEC/EN 60947
UL Category Control No.: NLRV
IEC/EN 60947-3
IEC/EN 60204
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL
UL File No.: E36332
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification