Download document () of 20
We make what matters work*

050987

Eaton Moeller® series VR Locking cams, for cam switches T

General specifications

Product Name
Eaton Moeller® series VR Accessory Locking cam
Catalog Number
050987
EAN
4015080509875
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.018 kg
Certifications
UL/CSA certification not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.