Download document () of 20
We make what matters work*

051136

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical / center, L=2075mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile vertical / center
Catalog Number
051136
EAN
4015080511366
Product Length/Depth
2125 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Used with
For floor-standing distribution boards, 4 panels wide
Ci insulated enclosure
Section for mounting frame
Distribution board assembly
Special features
Order fixing screws seperately
Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Surface finishing
Galvanized C section
Color
Other
Unit type
Single unit
RAL-number
0
Material
Steel
Model
Other
Profile shape
Vertical section (centre)
Functions
Distribution board assembly
Number of 125 mm grid spacings
17

Export product specification