Download document () of 20
We make what matters work*

053111
P1-32/EA/SVB-SW

Eaton Moeller® series P1 Main switch, P1, 32 A, flush mounting, 3 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
053111
EAN
4015080531111
Product Length/Depth
120 mm
Product Height
70 mm
Product Width
49 mm
Product Weight
0.192 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL
CSA-C22.2 No. 94
CSA
CE
UL Category Control No.: NLRV
IEC/EN 60947-3
UL 60947-4-1
UL File No.: E36332
IEC/EN 60204
VDE 0660
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.