Download document () of 20
We make what matters work*

067356

Eaton Moeller® series P3 On-Off switch, P3, 100 A, service distribution board mounting, 3 pole + N, 1 N/O, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
067356
EAN
4015080673569
Product Length/Depth
90 mm
Product Height
90 mm
Product Width
105 mm
Product Weight
0.398 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
VDE 0660
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
CE
UL File No.: E36332
CSA Class No.: 3211-05
UL
CSA
UL Category Control No.: NLRV
UL 60947-4-1
IEC/EN 60947-3
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification