Download document () of 20
We make what matters work*
Discontinued

089229

Eaton Moeller® series RMQ16 Indicator light, flush, blue Q25LF-BL

General specifications

Product Name
Eaton Moeller® series RMQ16 Indicator light
Catalog Number
089229
EAN
4015080892298
Product Length/Depth
59 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.011 kg
Certifications
IEC/EN 60947
IEC/EN 60947-5
CSA-C22.2 No. 14-05
UL 508
CE
CSA Class No.: 3211-03
UL Category Control No.: NKCR
CSA
UL File No.: E29184
CSA File No.: 46552
UL

Product specifications

Type
Indicator lights
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
LED W2x4, 6d, max. 30 V, 1 W
Front ring
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Black
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Terminal capacity
0.5 - 1.0 mm²
Lens color
Blue
Design
Flush
Mounting position
As required
Terminal size
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
2.8 x 0.8 mm to DIN 46244, Blade terminal
Overvoltage category
III
Degree of protection
NEMA 1
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
16 mm
Opening height
16 mm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
24 V
Static heat dissipation, non-current-dependent Pvs
0 W
Suitable for number of built-in signal lights
1
Width opening
0 mm
Product category
RMQ16
Size
Front dimensions: 25 × 25 mm
Degree of protection (front side)
IP65
Lens type
Flat
Square

Export product specification