Knowledge Search
Download document () of 20
We make what matters work*

100033

Eaton Moeller® series Cable, 3p, blue, brown, black, nano

General specifications

Product Name
Eaton Moeller® series Accessory Cable
Catalog Number
100033
EAN
4015081643516
Product Length/Depth
0.01 mm
Product Height
0.01 mm
Product Width
0.01 mm
Product Weight
0.01 kg
Compliances
CE
Catalog Notes
material sold by the meter

Product specifications

Type
Connecting cables
Number of poles
Three-pole
Accessory/spare part type
Other
Cable type
Cable end, open
Cable end, open, Input side
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Voltage type
DC
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.