Knowledge Search
Download document () of 20
We make what matters work*

100046
CS4ACY22XX

Eaton Moeller® series Cable, 3p, blue, brown, white, black, micro

General specifications

Product Name
Eaton Moeller® series Accessory Cable
Catalog Number
100046
EAN
4015081643158
Product Length/Depth
0.01 mm
Product Height
0.01 mm
Product Width
0.01 mm
Product Weight
0.01 kg
Compliances
CE
Catalog Notes
material sold by the meter

Product specifications

Type
Connecting cables
Number of poles
Four-pole
Accessory/spare part type
Other
Cable type
Cable end, open, Input side
Cable end, open, Output side
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Voltage type
DC
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.