Knowledge Search
Download document () of 20
We make what matters work*

100524

Eaton Moeller® series E71 Proximity switch, optical, long range 2.5m, 4L, 10-30VDC, NPN, M8

General specifications

Product Name
Eaton Moeller® series E71 Proximity switch
Catalog Number
100524
EAN
4015081643318
Product Length/Depth
471.83 mm
Product Height
9.91 mm
Product Width
9.91 mm
Product Weight
0.09 kg
Certifications
UL 508
Certified by UL for use in Canada
CE
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
CSA-C22.2 No. 14
UL File No.: E166051
UL
CSA File No.: UL report applies to both US and Canada

Product specifications

Type
Optical sensors
Features
Polarized light
Electric connection type
Connector M12
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Protection against polarity reversal
Reflected-light beam
Short-circuit protection
Voltage type
DC
Connection type
Plug-in connection M8 x 1
4-wire
Light type
Polarized red light
Degree of protection
IP66
NEMA Other
Interface type
Other
LED indicator
Status indication of Switching state: Yellow LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
2500 mm
Sensor height
32 mm
Sensor length
20 mm
Switching distance - max
2500 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
NPN
Sensor material
Insulated material
Vibration resistance
10 - 55 Hz, Amplitude 0.5 mm
According to IEC/EN 60068-2-6
Wavelength of the sensor
660 nm
Width sensor
12 mm
Product category
E71 NanoView Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Adjustment type
Other

Export product specification