Knowledge Search
Download document () of 20
We make what matters work*

100525

Eaton Moeller® series E71 Proximity switch, optical, long range 2.5m, 4L, 10-30VDC, PNP, cable

General specifications

Product Name
Eaton Moeller® series E71 Proximity switch
Catalog Number
100525
EAN
4015081643325
Product Length/Depth
471.83 mm
Product Height
18.03 mm
Product Width
15.24 mm
Product Weight
0.24 kg
Certifications
UL Category Control No.: NRKH, NRKH7
Certified by UL for use in Canada
CE
UL 508
UL File No.: E166051
CSA File No.: UL report applies to both US and Canada
CSA-C22.2 No. 14
IEC/EN 60947-5-2
UL

Product specifications

Type
Optical sensors
Features
Polarized light
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Short-circuit protection
Protection against polarity reversal
Reflected-light beam
Voltage type
DC
Connection type
2 m connection cable
4-wire
Light type
Polarized red light
Degree of protection
IP66
NEMA Other
Interface type
Other
LED indicator
Status indication of Switching state: Yellow LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
2500 mm
Sensor height
32 mm
Sensor length
20 mm
Switching distance - max
2500 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Vibration resistance
10 - 55 Hz, Amplitude 0.5 mm
According to IEC/EN 60068-2-6
Wavelength of the sensor
660 nm
Width sensor
12 mm
Product category
E71 NanoView Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Adjustment type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.