Knowledge Search
Download document () of 20
We make what matters work*

100531

Eaton Moeller® series E71 Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, cable E71-TBRN-CA

General specifications

Product Name
Eaton Moeller® series E71 Proximity switch
Catalog Number
100531
EAN
4015081643370
Product Length/Depth
390.75 mm
Product Height
18.03 mm
Product Width
15.24 mm
Product Weight
0.24 kg
Certifications
UL File No.: E166051
CSA File No.: UL report applies to both US and Canada
UL 508
UL
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
Certified by UL for use in Canada
CE
CSA-C22.2 No. 14

Product specifications

Type
Optical sensors
Device type
Receiver
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Detector (for combination with source)
Short-circuit protection
Protection against polarity reversal
Thru-light beam
Voltage type
DC
Wire size
22
Connection type
2 m connection cable
4-wire
Cable sheath material
Other
Light type
Infrared light
Degree of protection
NEMA 4
IP67
Interface type
Other
LED indicator
Status indication of Switching state: Yellow LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
6000 mm
Sensor height
32 mm
Sensor length
20 mm
Switching distance - max
6000 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
NPN
Sensor material
Insulated material
Vibration resistance
10 - 55 Hz, Amplitude 0.5 mm
According to IEC/EN 60068-2-6
Wavelength of the sensor
880 nm
Width sensor
12 mm
Product category
E71 NanoView Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Adjustment type
Other

Export product specification