Knowledge Search
Download document () of 20
We make what matters work*

100562

Eaton Moeller® series E67 Proximity switch, optical, long range 170cm, 18-30VDC, NPN, PNP, light, micro

General specifications

Product Name
Eaton Moeller® series E67 Proximity switch
Catalog Number
100562
EAN
4015081900350
Product Length/Depth
160 mm
Product Height
57 mm
Product Width
42 mm
Product Weight
0.21 kg
Certifications
CE

Product specifications

Type
Optical sensors
Electric connection type
Other
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Light switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Reflected-light beam
Voltage type
DC
Wire size
0
Connection type
Plug-in connection M12 x 1
4-wire
Cable sheath material
Other
Light type
Infrared light
Degree of protection
IP67
NEMA Other
Interface type
Other
LED indicator
Status indication of Operating voltage: Green LED
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 6 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
18 V
Rated switching distance (Sn)
1700 mm
Sensor height
59 mm
Sensor length
166 mm
Switching distance - max
2000 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Sensing mode
Light switching
Switching output type
PNP
Vibration resistance
10 Hz - 2 kHz, 10 g
Triangulation
Background fade-out
Width sensor
43 mm
Product category
E67 Long Range Series
Response time
15 ms
Adjustment range - max
1700 mm
Adjustment range - min
0 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-35 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
55 °C
Operating temperature - min
-35 °C
Adjustment type
Other

Export product specification