Knowledge Search
Download document () of 20

10250H5200

Eaton 10250T pushbutton,Eaton 30.5 mm, Heavy-Duty Assembled Control Station, 10250H, NEMA 1, Red, Flush, Die cast, START/STOP, Surface, Two element

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250H5200
UPC
782113203096
Product Length/Depth
2.2 in
Product Height
2 in
Product Width
2.4 in
Product Weight
0.7 lb
Compliances
CE Marked
Certifications
CSA Certified
UL 505
Catalog Notes
Black Bezel

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Red
Enclosure
NEMA 1
Actuator
Flush
Enclosure material
Die cast
Legend
START STOP
Series
10250H
Product category
Assembled control station
Number of elements
2
Mounting method
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.