Knowledge Search
Download document () of 20
We make what matters work*

10250T112

Eaton 10250T pushbutton 30.5 mm, Heavy-Duty Pushbutton Operator, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Extended, Red actuator, Chrome bezel, Plastic actuator

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T112
UPC
782113203348
Product Length/Depth
1.9 in
Product Height
2.1 in
Product Width
1.9 in
Product Weight
0.35 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Red
Bezel
Chrome
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Illumination
Non-illuminated
Series
10250T
Rating
NEMA 3
NEMA 3R
NEMA 13
NEMA 4X
NEMA 12
NEMA 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.