Knowledge Search
Download document () of 20
We make what matters work*

10250T3

Eaton 10250T pushbutton contact block, 10250T series, Standard Contact Blocks, 2NC, Pressure terminal

General specifications

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T3
UPC
782113203430
Product Length/Depth
1.3 in
Product Height
2.3 in
Product Width
1.3 in
Product Weight
0.08 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Stack up to 6 blocks (12 circuits) unless otherwise noted

Product specifications

Type
30.5 mm, Heavy-Duty
Contact configuration
2 NC (standard)
Series
10250T
Terminals
Pressure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.