Knowledge Search
Download document () of 20

10250T4525

Eaton Heavy duty assembled push-pull unit, 10250T, 30.5 mm, Without overcurrent latch, NEMA 3, 3R, 4, 4X, 12, 13, Two-position (UP, DOWN)

General specifications

Product Name
Eaton 10250T pushbutton joystick operator
Catalog Number
10250T4525
UPC
782113137278
Product Length/Depth
4 in
Product Height
3 in
Product Width
4 in
Product Weight
0.85 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Without overcurrent latch
Type
30.5 mm, Heavy-Duty
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
10250T
Number of positions
UP, DOWN
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.