Knowledge Search
Download document () of 20

10250T706R

Eaton 10250T pushbutton, 30.5 mm, Heavy-Duty Watertight/Oiltight Hazardous Locations Pushbutton,Class I Division 2,Red,Plastic Actuator,Chrome bezel,1NO - 1NC,Non-illuminated,Flush mounting,Momentary,30.5 mm,Flush Pushbutton,10250T Series

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T706R
UPC
782114504383
Product Length/Depth
3 in
Product Height
2 in
Product Width
2 in
Product Weight
0.45 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Actuator material
Plastic
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
10250T
Legend
Blank
Mounting method
Flush
Rating
NEMA 4
NEMA 12
NEMA 3R
NEMA 4X
NEMA 3
NEMA 13
NEC Class I Division 2, Groups B, C and D
Degree of protection
NEMA 3R
NEMA 4
NEMA 4X
NEMA 13
NEMA 3
NEMA 12
Product category
Flush pushbutton
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.