Knowledge Search
Download document () of 20
We make what matters work*

10250T71

Eaton 10250T pushbutton contact block, 10250T series, Special Function Contact Block, 1LONC (special function), Pressure terminal

General specifications

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T71
UPC
782113347622
Product Length/Depth
2.1 in
Product Height
1.3 in
Product Width
1.9 in
Product Weight
0.1 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Late opening NC. Stack up to 6 blocks (6 circuits) unless otherwise noted.

Product specifications

Type
30.5 mm, Heavy-Duty
Contact configuration
1 LONC (special function)
Series
10250T
Terminals
Pressure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.