Knowledge Search
Download document () of 20
We make what matters work*

10250TER

10250T, Knob, 30.5 mm, Heavy-Duty Watertight/Oiltight, Used with Selector switch, illuminated, Red actuator, Blank legend

General specifications

Product Name
Eaton 10250T pushbutton selector switch operator knob
Catalog Number
10250TER
UPC
782113223872
Product Length/Depth
1.1 in
Product Height
0.5 in
Product Width
1.1 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Selector switch, illuminated
Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Actuator color
Red
Series
10250T
Legend
Blank
Product category
Knob

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.