Knowledge Search
Download document () of 20
We make what matters work*

10316H1237

Eaton 10316 hazardous location limit switch, Wobble Stick, Spring Coil, Die Cast Aluminum enclosure, 10A max AC, 0.2A max DC, 1NO-1NC, 10A at 600Vac, 0.2A at 125Vdc, Screw Terminals

General specifications

Product Name
Eaton 10316 hazardous location limit switch
Catalog Number
10316H1237
UPC
782113451978
Product Length/Depth
2.25 in
Product Height
9.44 in
Product Width
2.25 in
Product Weight
1.6813 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Catalog Notes
1N.O.-1N.C. contacts must be same polarity when both circuits are used. Travel with force applied at 1inch (25.4 mm) radius. Applied at end of operator; travel is approximately 14. Call factory for availability of CSA & CE approval status.

Product specifications

Contact Rating
10A at 600Vac, 0.2A at 125Vdc
Enclosure material
Die cast aluminum
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Wobble stick
Spring coil
Operating temperature - max
200 °F
Operating temperature - min
-20 °F
Environmental rating
NEMA 7 Division I Class I BCD, NEMA 9 Division I Class II EFG
Maximum AC current
10 A
Maximum DC current
0.2 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.